- Article no.:
- TS 5050052
- Supply includes
- Locking rod, complete
Lock, incl. double-bit insert
- Suitable for
- Height: 2,000 mm( Height: 78.7 ˝ )
- Supply includes
- Locking rod, complete
- Lock, incl. double-bit insert
- Note
- Upon dismantling the TS locking rods, the spring washers cannot be reused. Ensure that you have a sufficient quantity in stock (order number 8800070).
- Packaging unit
- 1 pc(s).
- Net weight
- 1.3 kg
- Gross weight
- 1.4 kg
- Customs tariff number
- 94039910
- EAN
- 4028177477704
- ETIM 9
- EC000327
- ETIM 8
- EC000327
- ECLASS 8.0
- 27409217