main door locking rod for two-door TS

Article no.: TS 5050140

For VX SE, please additionally order lock plate 5050817.

Article no.:
TS 5050140
Supply includes
Locking rod, complete
Lock, incl. double-bit insert
Suitable for
Height: 1,200 mm
( Height: 47.2 ˝ )
Supply includes
Locking rod, complete
Lock, incl. double-bit insert
Note
Upon dismantling the TS locking rods, the spring washers cannot be reused. Ensure that you have a sufficient quantity in stock (order number 8800070).
Packaging unit
1 pc(s).
Net weight
2 kg
Gross weight
3 kg
Customs tariff number
83015000
EAN
4028177650329
ETIM 9
EC000327
ETIM 8
EC000327
ECLASS 8.0
27409217