- Article no.:
- TS 5050142
- Supply includes
- Locking rod, complete
Lock, incl. double-bit insert - Dimensions
- Height: 1,600 mm( Height: 63 ˝ )
- Note
- Upon dismantling the TS locking rods, the spring washers cannot be reused. Ensure that you have a sufficient quantity in stock (order number 8800070).
- Packaging unit
- 1 pc(s).
- Net weight
- 2 kg
- Gross weight
- 3 kg
- EAN
- 4028177650312
- ETIM 9
- EC000327
- ETIM 8
- EC000327
- ECLASS 8.0
- 27409217