- Article no.:
- TS 5050143
- Supply includes
- Central lock
- Dimensions
- Height: 1,200 mm( Height: 47.2 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 2 kg
- Gross weight
- 3 kg
- Customs tariff number
- 83015000
- EAN
- 4028177650336
- ETIM 9
- EC000327
- ETIM 8
- EC000327
- ECLASS 8.0
- 27409217