adjacent door locking rod for two-door TS

Article no.: TS 5050145

Article no.:
TS 5050145
Supply includes
Central lock
Dimensions
Height: 1,600 mm
( Height: 63 ˝ )
Supply includes
Central lock
Packaging unit
1 pc(s).
Net weight
2 kg
Gross weight
3 kg
Customs tariff number
83015000
EAN
4028177650350
ETIM 9
EC000327
ETIM 8
EC000327
ECLASS 8.0
27409217