adjacent door locking rod for two-door TS

Article no.: TS 5050146

Article no.:
TS 5050146
Supply includes
Central lock
Dimensions
Height: 1,800 mm
( Height: 70.9 ˝ )
Packaging unit
1 pc(s).
Net weight
1.1 kg
Gross weight
1.2 kg
Customs tariff number
83015000
EAN
4028177650367
ETIM 9
EC000327
ETIM 8
EC000327
ECLASS 8.0
27409217