adjacent door locking rod for two-door TS

Article no.: TS 5050147

Article no.:
TS 5050147
Supply includes
Central lock
Dimensions
Height: 2,000 mm
( Height: 78.7 ˝ )
Packaging unit
1 pc(s).
Net weight
1.3 kg
Gross weight
1.4 kg
Customs tariff number
83015000
EAN
4028177650374
ETIM 9
EC000327
ETIM 8
EC000327
ECLASS 8.0
27409217