Door, left for two-door AE

Article no.: AE 5050472

Article no.:
AE 5050472
Material
Carbon steel
Surface finish
dipcoat-primed, powder-coated on the outside, textured paint
Color
RAL 7035
Dimensions
Width: 500 mm
Height: 1,000 mm
( Width: 19.7 ˝
Height: 39.4 ˝ )
Suitable for
Width: 1,000 mm
Height: 1,000 cm
( Width: 39.4 ˝
Height: 394 ˝ )
Packaging unit
1 pc(s).
Net weight
9 kg
Gross weight
10.1 kg
Customs tariff number
94039910
EAN
4028177708570
ETIM 9
EC000261
ECLASS 8.0
27180101