Door, right for two-door AE in stainless steel

Article no.: AE 5050503

Article no.:
AE 5050503
Material
Stainless steel 1.4404 (AISI 316L)
Surface finish
Brushed, grain 240
Dimensions
Width: 500 mm
Height: 1,200 mm
( Width: 19.7 ˝
Height: 47.2 ˝ )
Packaging unit
1 pc(s).
Net weight
11 kg
Gross weight
12 kg
Customs tariff number
94039910
EAN
4028177708884
ETIM 9
EC000747
ECLASS 8.0
27182204