Mounting panel for AE/WM

Article no.: AE 5050.441

Article no.:
AE 5050.441
Material
Carbon steel
Surface finish
Zinc-plated
Dimensions of mounting plate (W x H)
549 mm x 770 mm
( 21.6 ˝ x 30.3 ˝ )
Suitable for
Enclosure type: AE
AE stainless steel
Width: = 600 mm
Height: = 800 mm
( Enclosure type: AE
AE stainless steel
Width: = 23.6 ˝
Height: = 31.5 ˝ )
Suitable for Model No.
1058500
Packaging unit
1 pc(s).
Net weight
9.6 kg
Gross weight
10.6 kg
EAN
4028177708266
ETIM 9
EC000213
ECLASS 8.0
27409216