Mounting panel for AE/WM

Article no.: AE 5050442

Article no.:
AE 5050442
Material
Carbon steel
Surface finish
Zinc-plated
Dimensions of mounting plate (W x H)
549 mm x 570 mm
( 21.6 ˝ x 22.4 ˝ )
Suitable for
Enclosure type: AE
AE stainless steel
Width: = 600 mm
Height: = 600 mm
( Enclosure type: AE
AE stainless steel
Width: = 23.6 ˝
Height: = 23.6 ˝ )
Suitable for Model No.
1054500
1060500
1360500
1010500
1010600
6315600
Packaging unit
1 pc(s).
Net weight
6.1 kg
Gross weight
6.6 kg
Customs tariff number
94039910
EAN
4028177708273
ETIM 9
EC000213
ECLASS 8.0
27409216