Mounting panel for AE/WM

Article no.: AE 5050449

Article no.:
AE 5050449
Material
Carbon steel
Surface finish
Zinc-plated
Dimensions of mounting plate (W x H)
739 mm x 955 mm
( 29.1 ˝ x 37.6 ˝ )
Suitable for
Enclosure type: AE
AE stainless steel
Width: = 800 mm
Height: = 1,000 mm
( Enclosure type: AE
AE stainless steel
Width: = 31.5 ˝
Height: = 39.4 ˝ )
Suitable for Model No.
1180500
1016600
Packaging unit
1 pc(s).
Net weight
16.2 kg
Gross weight
17.2 kg
Customs tariff number
94039910
EAN
4028177708341
ETIM 9
EC000213
ECLASS 8.0
27409216