Mounting panel for AE/WM

Article no.: AE 5050452

Article no.:
AE 5050452
Material
Carbon steel
Surface finish
Zinc-plated
Dimensions of mounting plate (W x H)
740 mm x 1,155 mm
( 29.1 ˝ x 45.5 ˝ )
Suitable for
Enclosure type: AE
AE stainless steel
Width: = 800 mm
Height: = 1,200 mm
( Enclosure type: AE
AE stainless steel
Width: = 31.5 ˝
Height: = 47.2 ˝ )
Suitable for Model No.
1280500
1017600
Packaging unit
1 pc(s).
Net weight
20.8 kg
Gross weight
30.8 kg
EAN
4028177708372
ETIM 9
EC000213
ECLASS 8.0
27409216