Door for AE/WM

Article number: AE 5050.454

Article number:
AE 5050.454
Material
Carbon steel
Surface finish
dipcoat-primed, powder-coated on the outside, textured paint
Color
RAL 7035
Dimensions
Width: 380 mm
Height: 300 mm
( Width: 15 ˝
Height: 11.8 ˝ )
Packaging unit
1 pc(s).
Net weight
1.7 kg
Gross weight
2.3 kg
EAN
4028177708396
ETIM 9
EC000747
ECLASS 8.0
27182204