Door for AE/WM

Article no.: AE 5050456

Article no.:
AE 5050456
Material
Carbon steel
Surface finish
dipcoat-primed, powder-coated on the outside, textured paint
Color
RAL 7035
Dimensions
Width: 300 mm
Height: 300 mm
( Width: 11.8 ˝
Height: 11.8 ˝ )
Packaging unit
1 pc(s).
Net weight
1.5 kg
Gross weight
2.5 kg
Customs tariff number
94039910
EAN
4028177708419
ETIM 9
EC000747
ECLASS 8.0
27182204