Door for AE/WM

Article no.: AE 5050466

Article no.:
AE 5050466
Material
Carbon steel
Surface finish
dipcoat-primed, powder-coated on the outside, textured paint
Color
RAL 7035
Dimensions
Width: 600 mm
Height: 600 mm
( Width: 23.6 ˝
Height: 23.6 ˝ )
Packaging unit
1 pc(s).
Net weight
6.7 kg
Gross weight
8 kg
EAN
4028177708518
ETIM 9
EC000747
ECLASS 8.0
27182204