Door for AE/WM

Article no.: AE 5050467

Article no.:
AE 5050467
Material
Carbon steel
Surface finish
dipcoat-primed, powder-coated on the outside, textured paint
Color
RAL 7035
Dimensions
Width: 760 mm
Height: 760 mm
( Width: 29.9 ˝
Height: 29.9 ˝ )
Packaging unit
1 pc(s).
Net weight
11.5 kg
Gross weight
11.8 kg
Customs tariff number
94039910
EAN
4028177708525
ETIM 9
EC000747
ECLASS 8.0
27182204