Door for AE/WM

Article no.: AE 5050469

Article no.:
AE 5050469
Material
Carbon steel
Surface finish
dipcoat-primed, powder-coated on the outside, textured paint
Color
RAL 7035
Dimensions
Width: 600 mm
Height: 1,000 mm
( Width: 23.6 ˝
Height: 39.4 ˝ )
Packaging unit
1 pc(s).
Net weight
10.7 kg
Gross weight
11.7 kg
EAN
4028177708549
ETIM 9
EC000747
ECLASS 8.0
27182204