Door for AE/WM

Article no.: AE 5050476

Article no.:
AE 5050476
Material
Carbon steel
Surface finish
dipcoat-primed, powder-coated on the outside, textured paint
Color
RAL 7035
Dimensions
Width: 800 mm
Height: 1,000 mm
( Width: 31.5 ˝
Height: 39.4 ˝ )
Packaging unit
1 pc(s).
Net weight
13.9 kg
Gross weight
14.9 kg
Customs tariff number
94039910
EAN
4028177708617
ETIM 9
EC000747
ECLASS 8.0
27182204