Door for stainless steel AE

Article no.: AE 5050482

Article no.:
AE 5050482
Material
Stainless steel 1.4404 (AISI 316L)
Surface finish
Brushed, grain 240
Dimensions
Width: 200 mm
Height: 300 mm
( Width: 7.87 ˝
Height: 11.8 ˝ )
Packaging unit
1 pc(s).
Customs tariff number
94039910
EAN
4028177708679
ETIM 9
EC000747
ECLASS 8.0
27182204