Door for stainless steel AE

Article no.: AE 5050483

Article no.:
AE 5050483
Material
Stainless steel 1.4301 (AISI 304)
Surface finish
Brushed, grain 240
Dimensions
Width: 200 mm
Height: 300 mm
( Width: 7.87 ˝
Height: 11.8 ˝ )
Packaging unit
1 pc(s).
Net weight
0.95 kg
Gross weight
1 kg
Customs tariff number
94039910
EAN
4028177708686
ETIM 9
EC000747
ECLASS 8.0
27182204