Door for stainless steel AE

Article no.: AE 5050484

Article no.:
AE 5050484
Material
Stainless steel 1.4301 (AISI 304)
Surface finish
Brushed, grain 240
Dimensions
Width: 300 mm
Height: 300 mm
( Width: 11.8 ˝
Height: 11.8 ˝ )
Packaging unit
1 pc(s).
Net weight
1.5 kg
Gross weight
2 kg
Customs tariff number
94039910
EAN
4028177708693
ETIM 9
EC000747
ECLASS 8.0
27182204