Door for stainless steel AE

Article no.: AE 5050486

Article no.:
AE 5050486
Material
Stainless steel 1.4404 (AISI 316L)
Surface finish
Brushed, grain 240
Dimensions
Width: 300 mm
Height: 380 mm
( Width: 11.8 ˝
Height: 15 ˝ )
Packaging unit
1 pc(s).
Net weight
2 kg
Gross weight
3 kg
Customs tariff number
94039910
EAN
4028177708716
ETIM 9
EC000747
ECLASS 8.0
27182204