Door for stainless steel AE

Article no.: AE 5050.489

Article no.:
AE 5050.489
Material
Stainless steel 1.4301 (AISI 304)
Surface finish
Brushed, grain 240
Dimensions
Width: 380 mm
Height: 380 mm
( Width: 15 ˝
Height: 15 ˝ )
Packaging unit
1 pc(s).
Net weight
2.4 kg
Gross weight
2.5 kg
EAN
4028177708747
ETIM 9
EC000747
ECLASS 8.0
27182204