Door for stainless steel AE

Article no.: AE 5050490

Article no.:
AE 5050490
Material
Stainless steel 1.4301 (AISI 304)
Surface finish
Brushed, grain 240
Dimensions
Width: 500 mm
Height: 500 mm
( Width: 19.7 ˝
Height: 19.7 ˝ )
Packaging unit
1 pc(s).
Net weight
5.7 kg
Gross weight
5.8 kg
Customs tariff number
94039910
EAN
4028177708754
ETIM 9
EC000747
ECLASS 8.0
27182204