Door for stainless steel AE

Article no.: AE 5050494

Article no.:
AE 5050494
Material
Stainless steel 1.4301 (AISI 304)
Surface finish
Brushed, grain 240
Dimensions
Width: 600 mm
Height: 600 mm
( Width: 23.6 ˝
Height: 23.6 ˝ )
Packaging unit
1 pc(s).
Net weight
7 kg
Gross weight
7.6 kg
EAN
4028177708792
ETIM 9
EC000747
ECLASS 8.0
27182204