Door for stainless steel AE

Article no.: AE 5050495

Article no.:
AE 5050495
Material
Stainless steel 1.4301 (AISI 304)
Surface finish
Brushed, grain 240
Dimensions
Width: 600 mm
Height: 760 mm
( Width: 23.6 ˝
Height: 29.9 ˝ )
Packaging unit
1 pc(s).
Net weight
8 kg
Gross weight
9 kg
Customs tariff number
94039910
EAN
4028177708808
ETIM 9
EC000747
ECLASS 8.0
27182204