Door for stainless steel AE

Article no.: AE 5050498

Article no.:
AE 5050498
Material
Stainless steel 1.4301 (AISI 304)
Surface finish
Brushed, grain 240
Dimensions
Width: 800 mm
Height: 1,000 mm
( Width: 31.5 ˝
Height: 39.4 ˝ )
Packaging unit
1 pc(s).
Net weight
14 kg
Gross weight
15 kg
Customs tariff number
94039910
EAN
4028177708839
ETIM 9
EC000747
ECLASS 8.0
27182204