Door, left for two-door AE in stainless steel

Article number: AE 5050.500

Article number:
AE 5050.500
Material
Stainless steel 1.4301 (AISI 304)
Surface finish
Brushed, grain 240
Dimensions
Width: 500 mm
Height: 1,000 mm
( Width: 19.7 ˝
Height: 39.4 ˝ )
Packaging unit
1 pc(s).
Net weight
9 kg
Gross weight
10 kg
EAN
4028177708853
ETIM 9
EC000747
ECLASS 8.0
27182204