Door, right for TP

Article number: TP 5050.673

Article number:
TP 5050.673
Dimensions
Width: 594 mm
Height: 659 mm
( Width: 23.4 ˝
Height: 25.9 ˝ )
Packaging unit
1 pc(s).
Net weight
8 kg
Gross weight
9 kg
Customs tariff number
94039910
EAN
4028177954137
ETIM 9
EC000747
ECLASS 8.0
27182204