Console lid for TP

Article number: TP 5050.677

Article number:
TP 5050.677
Dimensions
Width: 1,192 mm
Depth: 516 mm
( Width: 46.9 ˝
Depth: 20.3 ˝ )
Packaging unit
1 pc(s).
Net weight
11 kg
Gross weight
11.2 kg
Customs tariff number
94039910
EAN
4028177954175
ETIM 9
EC000747
ECLASS 8.0
27182204