Console lid for TP

Article number: TP 5050.680

Article number:
TP 5050.680
Dimensions
Width: 992 mm
Depth: 516 mm
( Width: 39.1 ˝
Depth: 20.3 ˝ )
Packaging unit
1 pc(s).
Net weight
9.348 kg
Gross weight
9.84 kg
Customs tariff number
94039910
EAN
4028177954205
ETIM 9
EC000747
ECLASS 8.0
27182204