Console lid for TP

Article number: TP 5050.681

Article number:
TP 5050.681
Dimensions
Width: 592 mm
Depth: 516 mm
( Width: 23.3 ˝
Depth: 20.3 ˝ )
Packaging unit
1 pc(s).
Net weight
6.3 kg
Gross weight
6.5 kg
Customs tariff number
94039910
EAN
4028177954212
ETIM 9
EC000747
ECLASS 8.0
27182204