Mounting plate

Article no.: WM 8018607

Model no.: WM MOUNTING PANEL 0760H0760W ZINC

Article no.:
WM 8018607
Model no.:
WM MOUNTING PANEL 0760H0760W ZINC
Product description
Mounting plate for WM
Material
Carbon steel
Surface finish
Zinc-plated
Packaging unit
1 pc(s).
Net weight
28.501 lb
Gross weight
28.66 lb
Customs tariff number
7326909099
UPC-Code
83925