Door Stainless steel

Article number: WM 8019.554

Model no.: WM DOOR 0600H0600W 3PT F/304_316SS

Article number:
WM 8019.554
Model no.:
WM DOOR 0600H0600W 3PT F/304_316SS
Product description
Door for stainless steel WM
Material
Stainless steel 1.4404 (AISI 316L)
Surface finish
Brushed, grain 240
Packaging unit
1 pc(s).
Net weight
18.17 lb
Gross weight
18.71 lb
UPC-Code
89785