- Article no.:
- AX 8601140
- Product description
- Cover cap as replacement for the standard corner piece cover cap.
- Material
- Plastic ABS
- Color
- RAL 9005
- Packaging unit
- 4 pc(s).
- Net weight
- 0.18 kg
- Gross weight
- 0.2 kg
- Customs tariff number
- 39269097
- EAN
- 4028177300675
- ETIM 9
- EC000721
- ECLASS 8.0
- 27182003
- Product description
- TS Cover cap for base/plinth components, H: 200 mm