Toptec door module for CS Toptec

Article no.: CS 5051443

Article no.:
CS 5051443
Suitable for
Width: 800 mm
Height: 1,200 mm
( Width: 31.5 ˝
Height: 47.2 ˝ )
Packaging unit
1 pc(s).
Net weight
29 kg
Gross weight
30 kg
Customs tariff number
94039910
EAN
4028177034891