Toptec door module for CS Toptec

Article no.: CS 5051445

Article no.:
CS 5051445
Suitable for
Width: 800 mm
Height: 1,600 mm
( Width: 31.5 ˝
Height: 63 ˝ )
Packaging unit
1 pc(s).
Net weight
35 kg
Gross weight
36 kg
Customs tariff number
94039910
EAN
4028177034914