Toptec door module for CS Toptec

Article no.: CS 5051454

Article no.:
CS 5051454
Version
With cut-out for outdoor climate control unit 6824.28 - 17060.71 BTU/h
Suitable for
Width: 800 mm
Height: 2,000 mm
( Width: 31.5 ˝
Height: 78.7 ˝ )
Packaging unit
1 pc(s).
Net weight
36 kg
Gross weight
37 kg
Customs tariff number
94039910
Product description
CS Toptec, door module with cut-out for outdoor climate control unit 2 - 5 kW