- Article no.:
- SM 2384020
- Material
- Housing: Stainless steel 1.4301 (AISI 304)
Cover: Stainless steel 1.4301 (AISI 304), all-round foamed-in PU seal
- Surface finish
- Housing and cover: Brushed, grain 240
- Supply includes
- Housing with cover
Quick-release fasteners including plastic bushings
- Protection category NEMA
- NEMA 4X
- Protection category IP to EN 60 529
- IP 66
- IK code
- IK08
- Dimensions
- Width: 160 mm
Height: 100 mm
Depth: 90 mm( Width: 6.3 ˝
Height: 3.94 ˝
Depth: 3.54 ˝ )
- Material thickness - cover
- 1.25 mm( 0.05 ˝ )
- Material thickness - enclosure
- 1.25 mm( 0.05 ˝ )
- Hole pattern
- 60 mm( 2.36 ˝ )
- Breakouts (number x Ø)
- 2 x 22.5 mm( 0.89 ˝ )
- Lock
- Lock version: Quick-release fasteners including plastic bushings
No. of locks: 4
- Cable entry (quantity x diameter)
- 2
- No. of metric knockouts
- 2
- Base material
- Stainless steel 1.4301 (AISI 304)
- Packaging unit
- 1 pc(s).
- Net weight
- 0.98 kg
- Gross weight
- 1 kg
- Customs tariff number
- 94039910
- EAN
- 4028177529410
- ETIM 9
- EC000261
- ETIM 8
- EC000261
- ECLASS 8.0
- 27180101
- Product description
-
SM Switch housing, WHD: 160x100x90 mm, Stainless steel 1.4301, without mounting plate, 2 switch cut-outs