WM wall-mounted enclosure 316 stainless steel

Article no.: WM 9851531

Model no.: WM161608N6

These single door wallmount enclosures can be used for virtually any application. The WM series ensures NEMA protection through a secure locking system, foamed-in-place gasket, and knife-edge sealing surface. Features include a stainless steel 316L body and door, and a zinc plated mounting panel.

Cable Ducts

Article no.:
WM 9851531
Model no.:
WM161608N6
Material
Door: Stainless steel, all-round foamed-in PU seal
Stainless steel 1.4404 (AISI 316L)
Mounting plate: Carbon steel, zinc-plated
Surface finish
Brushed
Supply includes
Housing with door(s)
Door hinged on left
Mounting plate
Wall mounting blind-nuts
Dimensions
Width: 400 mm
Height: 400 mm
Depth: 210 mm
( Width: 15.7 ˝
Height: 15.7 ˝
Depth: 8.27 ˝ )
Dimensions of mounting plate (W x H)
354 mm x 375 mm
( 13.9 ˝ x 14.8 ˝ )
Protection category NEMA
NEMA 4X
Packaging unit
1 pc(s).
Net weight
50 lb
Gross weight
50 lb
Customs tariff number
8538100000
UPC-Code
83723
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Documentation
Additional information
Info sheet