JB Junction box 304 stainless steel

Article no.: JB 8018110

Model no.: JB060604H4

The JB enclosure offers protection for dense wiring and sensitive small instruments. These hinged cover junction boxes combine the advantages of the AE and KL series at an economical cost. Features include 180 degree hinge and slotted insert quarter turn latch. Foamed-in-place gasket and a knife-edge perimeter add extra protection.

Article no.:
JB 8018110
Model no.:
JB060604H4
Material
Cover: Stainless steel 1.4301 (AISI 304), all-round foamed-in PU seal
Housing: Stainless steel 1.4301 (AISI 304)
Surface finish
Housing and door: Brushed, grain 240
Supply includes
180° hinge
Mounting panel
Material thickness - door
1.5 mm
( 0.06 ˝ )
Material thickness - enclosure
1.5 mm
( 0.06 ˝ )
Material thickness – mounting plate
1.5 mm
( 0.06 ˝ )
Position door catch
left
Dimensions
Width: 150 mm
Height: 150 mm
Depth: 100 mm
( Width: 5.91 ˝
Height: 5.91 ˝
Depth: 3.94 ˝ )
Protection category IP to IEC 60 529
IP 66
Protection category NEMA
NEMA 4X
Packaging unit
1 pc(s).
Net weight
3.527 lb
Gross weight
4.001 lb
Customs tariff number
8538100000
UPC-Code
83274
Approvals
UL + C-UL (listed)
Documentation
Additional information