- Article no.:
- VX 8640025
- Product description
- Heavy-duty base/plinth corner pieces with molded self-positioning to the enclosure, can be used with or without trim panels depending on the application. Large openings in the base/plinth corner piece for optimal access to the screw-fastening point, can be concealed with a plastic corner and baying cover.
- Material
- Base/plinth corner piece: Carbon steel
Base/plinth trims: Carbon steel
Corner and baying covers: Plastic
- Color
- RAL 9005
- Supply includes
- 4 x base/plinth corner pieces, 200 mm high
4 x corner covers
1 x baying cover
1 base/plinth trim panel, front/rear, 200 mm
2 x base/plinth trim panels, front/rear, 100 mm high
Assembly components
- Note
- Base/plinth trim panels, on the side for closing off a base/plinth unit, for additional stabilization of the bases/plinths to one another, or for interior installation of the bases/plinths
- Dimensions
- Height: 200 mm( Height: 7.87 ˝ )
- Suitable for
- Width: = 1,200 mm( Width: = 47.2 ˝ )
- Type rating according to UL 50E
- Type 1
- Type 12
- Weight/packaging unit
- 12 kg( 26.5 lb. )
- Packaging unit
- 2 pc(s).
- Net weight
- 11.63 kg
- Gross weight
- 11.63 kg
- Customs tariff number
- 94039910
- EAN
- 4028177958890
- ETIM 9
- EC000721
- ETIM 8
- EC000721
- ECLASS 8.0
- 27182003
- Product description
-
VX Base/plinth corner piece, with base/plinth trim panel, front and rear, H: 200 mm, for W: 1200 mm, sheet steel