Base/plinth trim panels, side, 200 mm for base/plinth system VX, carbon steel

Article no.: VX 8640041

For side blanking of a base/plinth unit and for additional stabilization or the interior installation of baying bases. One 200 mm-high or two 100 mm-high trim panels can optionally be fitted on 200 mm-high base/plinths.

Article no.:
VX 8640041
Product description
For side blanking of a base/plinth unit and additional stability, or the interior installation of bayed base/plinths. One 200 mm high or two 100 mm high trim panels can optionally be fitted on 200 mm high base/plinths.
Material
Carbon steel
Color
RAL 9005
Supply includes
Assembly components
Dimensions
Height: 200 mm
( Height: 7.87 ˝ )
Suitable for
Depth: = 400 mm
( Depth: = 15.7 ˝ )
Type rating according to UL 50E
Type 1
Type 12
Weight/packaging unit
1.7 kg
( 3.7 lb. )
Packaging unit
2 pc(s).
Net weight
1.7 kg
Gross weight
1.72 kg
Customs tariff number
94039910
EAN
4028177959026
ETIM 9
EC000721
ECLASS 8.0
27182003
Product description
VX Base/plinth trim panel, side, H: 200 mm, for D: 400 mm, sheet steel
Approvals
UL + C-UL - FTTA
Documentation
Instructions
Data sheets
Technical details