- Article number:
- VX 8660.052
- Material
- Base/plinth corner piece: Stainless steel 1.4301 (AISI 304)
Base/plinth trim panels, front/rear: Stainless steel 1.4301 (AISI 304)
Cover caps: ABS
- Surface finish
- Brushed, grain 400
- Supply includes
- Assembly components
4 x base/plinth corner pieces
4 cover caps
2 x base/plinth trim panels, front/rear, 100 mm high
- Note
- Side base/plinth trim panels are required to finish off a base/plinth unit and also for additional stability between the base/plinths.
- If necessary, the cover caps included with the supply may be exchanged for stainless steel cover caps for VX base/plinth system, stainless steel.
- Components from the 1st generation base/plinth system cannot be combined with components from the 2nd generation base/plinth system
- Dimensions
- Height: 100 mm( Height: 3.94 ˝ )
- Suitable for
- Enclosure type: VX
VX SE
TS
PC
Width: = 1,000 mm( Enclosure type: VX
VX SE
TS
PC
Width: = 39.4 ˝ )
- Type rating according to UL 50E
- Type 1
- Type 3R
- Type 4
- Type 4X
- Type 12
- Packaging unit
- 2 pc(s).
- Net weight
- 5.4 kg
- Gross weight
- 5.652 kg
- Customs tariff number
- 94039910
- EAN
- 4028177037878
- ETIM 9
- EC000721
- ETIM 8
- EC000721
- ECLASS 8.0
- 27182003
- Product description
-
VX base/plinth corner piece with trim panel, front and rear, H: 100 mm, for W: 1000 mm, stainless steel, 1.4301