- Article no.:
- VX 8620008
- Product description
- Base/plinth corner pieces with molded self-positioning to the bayed enclosure system, for use with or without trim panels depending on the application. Large openings in the base/plinth corner piece for best access to the screw-fastening point can be covered using bay and corner covers.
- Material
- Base/plinth corner piece: Carbon steel
Base/plinth trim panels, front/rear: Carbon steel
Corner and baying covers: Plastic
- Color
- RAL 9005
- Supply includes
- 4 x base/plinth corner pieces, 100 mm high
4 x corner covers
1 x baying cover
2 x base/plinth trim panels, front/rear, 100 mm high
Assembly components
- Note
- Base/plinth trim panels, on the side for closing off a base/plinth unit, for additional stabilization of the bases/plinths to one another, or for interior installation of the bases/plinths
- Dimensions
- Height: 100 mm( Height: 3.94 ˝ )
- Suitable for
- Enclosure type: VX
Width: = 1,600 mm( Enclosure type: VX
Width: = 63 ˝ )
- Weight/packaging unit
- 7.32 kg( 16.1 lb. )
- Packaging unit
- 2 pc(s).
- Net weight
- 6.92 kg
- Gross weight
- 7.86 kg
- Customs tariff number
- 94039910
- EAN
- 4028177922075
- ECLASS 8.0
- 27182003
- Product description
-
VX Base/plinth corner piece, with base/plinth trim panel, front and rear, H: 100 mm, for W: 1600 mm, sheet steel