- Article number:
- AX 2820.410
- Product description
- For side completion of a base/plinth unit and for additional stabilization or the interior installation of baying bases. One 200 mm high or two 100 mm high trim panels can optionally be used to 200 mm high base/plinths.
- Material
- Carbon steel
- Color
- RAL 9005
- Supply includes
- Assembly components
- Note
- The components of the first generation base/plinth system cannot be combined with the components of the second generation base/plinth system
- Dimensions
- Height: 100 mm( Height: 3.94 ˝ )
- Suitable for
- Enclosure type: AX
Depth: = 400 mm( Enclosure type: AX
Depth: = 15.7 ˝ )
- Type rating according to UL 50E
- Type 1
- Type 3R
- Type 4
- Type 12
- Packaging unit
- 2 pc(s).
- Net weight
- 1.04 kg
- Gross weight
- 1.054 kg
- Customs tariff number
- 94039910
- EAN
- 4028177942530
- ETIM 9
- EC000721
- ETIM 8
- EC000721
- ECLASS 8.0
- 27182003
- Product description
-
AX Base/plinth trim panels, sides, H: 100 mm, for D: 400 mm