- Article no.:
- AX 2830101
- Material
- Base/plinth trim panels, front/rear: Carbon steel
- Color
- RAL 9005
- Supply includes
- 2 x base/plinth trim panels, front/rear, 100 mm high
- Note
- Base/plinth elements are required on the sides to finish off a base/plinth unit
- Dimensions
- Height: 100 mm( Height: 3.94 ˝ )
- Suitable for
- Enclosure type: AX
Width: = 1,000 mm( Enclosure type: AX
Width: = 39.4 ˝ )
- Packaging unit
- 2 pc(s).
- Net weight
- 2.5 kg
- Gross weight
- 2.603 kg
- Customs tariff number
- 94039910
- EAN
- 4028177037403
- ETIM 9
- EC000721
- ETIM 8
- EC000721
- ECLASS 8.0
- 27182003
- Product description
-
AX base/plinth trim panel, front and rear, H: 100 mm, for W: 1,000 mm