- Article no.:
- TS 8601000
- Version
- Solid
- Product description
- Base/Plinth component consisting of one trim panel and two pre-assembled corner pieces.
- Material
- Base/plinth components: Carbon steel
Cover caps: Plastic
- Surface finish
- Spray-finished
- Color
- RAL 7022
Cover caps: RAL 9005
- Supply includes
- 2 base/plinth components
4 cover caps
Assembly components
- Dimensions
- Height: 100 mm( Height: 3.94 ˝ )
- Suitable for
- Enclosure type: TS: = 1,000 mm
Enclosure type: SE
Enclosure type: CM
Enclosure type: TP
Enclosure type: PC
Enclosure type: IW
Enclosure type: TS IT( Enclosure type: TS: = 39.4 ˝
Enclosure type: SE
Enclosure type: CM
Enclosure type: TP
Enclosure type: PC
Enclosure type: IW
Enclosure type: TS IT )
- Packaging unit
- 2 pc(s).
- Net weight
- 5.454 kg
- Gross weight
- 5.741 kg
- Customs tariff number
- 94039910
- EAN
- 4028177208537
- ECLASS 8.0
- 27182003
- Product description
-
TS Base/plinth component, rear, H: 100 mm, for W: 1000 mm, RAL 7022, sheet steel