Base/plinth components, front and rear, 100 mm Stainless steel for TS, VX SE

Article no.: TS 8701800

Base/Plinth components, front and rear, stainless steel, 304, 100 mm.

Article no.:
TS 8701800
Material
Stainless steel 1.4301 (AISI 304)
Surface finish
Brushed, grain 400
Supply includes
2 trim panels front/rear
Assembly components for mounting on the enclosure
Dimensions
Height: 100 mm
( Height: 3.94 ˝ )
Suitable for
Enclosure type: TS: = 800 mm
( Enclosure type: TS: = 31.5 ˝ )
Packaging unit
2 pc(s).
Net weight
6.2 kg
Gross weight
7.223 kg
Customs tariff number
94039910
EAN
4028177300026
ETIM 9
EC000721
ECLASS 8.0
27182003
Product description
TS Base/plinth component, front and rear, H: 100 mm, for W: 800 mm, Stainless steel 1.4301
Documentation
Info sheet
Data sheets
Technical details